IESNA:LM-63-2002
[TEST]P1500438
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C70D010 EU4709035 4LBMH
[LUMINAIRE]4 INCH 7000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3500K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5343
TILT=NONE
108 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 78
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
5297.9 5265.6 5201.1 5080.1 4926.8 4741.6 4564.2 4362.5 4144.7 3911.1
3628.7 3289.9 2895 2451.3 1983.8 1548.2 1161.3 854.8 612.7 419.5
290.4 201.7 145.2 104.9 80.7 56.5 40.3 32.3 24.2 16.1
8.1 8.1 8.1 0 0 0 0
